Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Rittal
System accessories
Cable routing
Cable routing 482.6 mm (19)''
Cable routing channel - 482,6 mm (19'')
Rittal
System accessories
Cable routing
Cable routing 482.6 mm (19)''
Cable routing channel - 482,6 mm (19'')
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7149.135
Vertical Mode
Expand Table
Alle leverandørland/regioner
Preferred catalog language
EN
Reset filters
1/5
Model No.
BEST
PDF Catalog
INFO
Designation 1
BEZ1
Designation 2
BEZ2
Designation 3
BEZ3
U
HE
Depth
T [mm]
Packs of
VE
Weight
GEW [kg]
CNSECLASS70
CNSECLASS80
CNSETIM80
CNSETIM90
CNSECLASS60
UNSPSC
1
2
7149.135
PDF Catalog
Cable routing channel, 1U
for 482,6 mm (19") Mounting
with cable tray, RAL 7035
1
85
1 pc(s).
1,024
27-40-06-04
27-40-06-04
EC000322
EC000322
27-40-06-04
31-26-15-02
5502.245
PDF Catalog
Cable routing channel, 1U
for 482,6 mm (19") Mounting
with cable tray, RAL 9005
1
85
1 pc(s).
1,033
27-40-06-04
27-40-06-04
EC000322
EC000322
27-40-06-04
31-26-15-02
Vis komprimert visning (2 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Rittal
- Cable routing channel
Order number
7149.135
Shorttext
482,6 mm (19'')
Siste endring
28.04.2025 21:17:14
Enhet
Nøkkelord
cable routing
channel
system accessories
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-40-06-04 Cable guide for cabinets
ETIM 10.0
EC000322 Cable guide for enclosures/cabinets